Fig. 5442 32 182100
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5442.prj},{NB=182100(400)},{ARTNR=182100},{LODLEVEL=400},{BES=Epoxy coating},{DN=32},{DR=40},{DI=32.6},{L=305},{H=190},{A=90},{L1=90.0},{PG=3},{SP=12},{W=3.8},{PN=10},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5442 - Fully protected slide gate valve
Bill of material
Fig. 5442 32 182100
ARTNR
Art.-Nr.
182100
182100
LODLEVEL
LOD Level
400
200
400
200
BES
Coating
Epoxy coating
DN
Nominal diameter
32
32
DR
DR Diameter
40
40
mm
DI
DI Diameter
32.6
32.6
mm
L
Length
305
305
mm
H
Height
190
190
mm
A
Ø Diameter
90
mm
L1
Length
90.0
90.0
mm
PG
3
3
SP
DIN-Nr.
12
W
Weight
3.8
3.8
kg
PN
10
10
bar