Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5443 - Fully protected slide gate valve
Bill of material
Fig. 5443 32 182126
ARTNR
Order No.
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
RP
Rp Thread
DR
DR Diameter
mm
DI
DI Diameter
mm
SW
mm
L
Length
mm
H
Height
mm
A
ØA Diameter
90 mm
L1
Length
mm
I
Length
mm
T
t Length
mm
SP
DIN No.
12
W
Weight
kg
PN
5 bar
NPK
412