Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5446 - Fully protected slide gate valve
Bill of material
Fig. 5446 50 180373
ARTNR
Order No.
180373
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
50
RP
Thread
2"
DR1
dR1 Diameter
40 mm
DR2
dR2 Diameter
50 mm
DR3
dR3 Diameter
63 mm
SW
75 mm
L
Length
445 mm
H
Height
205 mm
A
Ø Diameter
90 mm
L1
Length
295 mm
I
Length
70 mm
T
Length
31 mm
SP
DIN No.
12
W
Weight
5.5 kg
PN
16 bar
NPK
412
815.311