Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5821 - House connection slider CLICK with bayonet sockets PN 16
Bill of material
Fig. 5821 32 180006
ARTNR
Art.-Nr.
180006
LODLEVEL
LOD-Level
DN
32
BES
Coating
Epoxy coating
H
185 mm
L
177 mm
A
ØA
85 mm
D
ØD
69 mm
AB
Boring
31 mm
SP
DIN-Nr.
12 mm
HV
Auxiliary valve
not necessary
W
Weight
1.9 kg
PN
Nominal Pressure
16 bar
NPK
412
815.611