Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5823 - Tapping bridge CLICK with bayonet sleeve PN 16
Bill of material
Fig. 5823 32 180008
ARTNR
Art.-Nr.
180008
LODLEVEL
LOD Level
DN
Nominal Diameter
32
BES
Coating
Epoxy coating
D
Ø
69 mm
A
204 mm
H
65 mm
C
89 mm
AB
Boring
31 mm
SP
DIN-Nr.
12 mm
HV
Auxiliary valve
not necessery
W
Weight
1.5 kg
PN
Nominal Pressure
16 bar
NPK
412
261.311