Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5827 - PE socket fitting HDPE - Spigot end PN 16
Bill of material
Fig. 5827 32 180055
ARTNR
Art.-Nr.
180055
LODLEVEL
LOD-Level
DN
Bayonet
32
BES
Coating
Epoxy coating
DR1
40 mm
DR2
50 mm
DR3
63 mm
D
ØD
85 mm
L
405 mm
L1
294 mm
L2
365 mm
D1
ØD1
45 mm
W
Weight
3.0 kg
PN
Nominal Pressure
16 bar
NPK
412
455.551