Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5986 EPOXY - Valve tapping fitting
Bill of material
Fig. 5986 65-400 181500
ARTNR
Art.-Nr.
181500
LODLEVEL
LOD-Level
BES
Coating
Epoxy coating
DN
Nominal diameter
65-400 mm
DR
dR1/dR2/dR3
40/50/63 mm
H
205 mm
L
498 mm
L1
295 mm
L2
120 mm
A
ØA
90 mm
SW
75 mm
SP
Din.-Nr.
12
W
Weight
10 kg
PN
16 bar
NPK
CPN
862.472