Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5992 EPOXY - Valve tapping fitting
Bill of material
Fig. 5992 EPOXY 65-400 181680
ARTNR
Art.-Nr.
181680
LODLEVEL
LOD Level
DN
Nominal Diameter
65-400 mm
BES
Coating
Epoxy coating
RP
Threaded outlet
1 1/2'' Inch
H1
140 mm
H2
145 mm
H3
182 mm
SP
DIN.-Nr.
12
W
Weight
8.1 kg
PN
16 bar
NPK
CPN
842.113