Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 6662 - Spindle yoke with DIN
Bill of material
Fig. 6662 65-80 191021
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
mm
BES
Coating
Epoxy coating
DIN
DIN-Nr.
mm
SP
DIN-Nr.
mm
VR
vR
25 mm
D2
Ø
47 mm
D3
Ø
mm
H
mm
H1
mm
W
Weight
kg
PN
16 bar
NPK
CPN
871.838