Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8302 - Valve tapping saddle
Bill of material
Fig. 8302 150 170200
ARTNR
Art.-Nr.
DN
Nominal Diameter
mm
LODLEVEL
LOD Level
D1
Ø
mm
RP
Exit
Inch
D
Drilling max.
31 mm
HF
Auxiliary valve
Union
A
218 mm
H1
332 mm
H2
146 mm
SW1
55 mm
SW2
36 mm
W
Weight
3.0 kg
PN
Nominal Pressure
10 bar