Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 19
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8303 - Valve tapping saddle
Bill of material
Fig. 8303 80 174163
ARTNR
Art.-Nr.
DN
Nominal Diameter
mm
LODLEVEL
LOD Level
D1
Ø
mm
RP
Exit
英寸
D
Drilling max.
44 mm
HF
Auxiliary valve
not necessary
A
142 mm
H1
345 mm
H2
122 mm
SW1
70 mm
SW2
36 mm
W
Weight
4.0 kg
PN
Nominal Pressure
10 bar