Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8364 - Blind clamp
Bill of material
Fig. 8364 65-400 181675
ARTNR
Art.-Nr.
181675
LODLEVEL
LOD Level
DN
Nominal Diameter
65-400 mm
BES
Coating
Epoxy coating
A
200 mm
B
88 mm
C
35 mm
W
Weight
2.2 kg
PN
16 bar