Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8396 EPOXY - Valve tapping saddle
Bill of material
Fig. 8396 65-400 170188
ARTNR
Art.-Nr.
DN
Nominal Diameter
65-400 mm
LODLEVEL
LOD Level
RP
Rp
1 1/2'' Inch
D
Drilling max.
31 mm
A
200 mm
H1
294 mm
H2
106 mm
SW1
55 mm
SW2
36 mm
W
Weight
5.1 kg
SP
DIN-Nr.
12 mm
PN
Nominal Pressure
16 bar
NPK
CPN