Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8397 EPOXY - Valve tapping saddle
Bill of material
Fig. 8397 65-400 170190
ARTNR
Art.-Nr.
DN
Nominal Diameter
65-400
LODLEVEL
LOD Level
D
Drilling max.
mm
BES
Coating
Epoxy coating
DR
mm
DL
mm
A
200 mm
H1
294 mm
H2
106 mm
SW1
mm
SW2
36 mm
W
Weight
kg
SP
DIN-Nr.
12 mm
PN
Nominal Pressure
16 bar
NPK
CPN