Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8680 EPOXY/EMAIL - Butterfly shut-off valve
Bill of material
Fig. 8680 175752
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
mm
F
Ø
580 mm
L
310 mm
FL
Flansch ISO 5211
H1
290.0 mm
A
455.0 mm
B
295 mm
C
538 mm
E
100 mm
U
U / Hub
13-14 mm
W
Weight
200 kg
PN
16 bar