Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bosch Security
Description
Fire Products Beacons
Bill of material
fire_products_beacons_fns_320_srd_beacon_surfacemount_red
VARIANTNAME
IFCEXPORTTYPE
IfcExportType
IfcAlarmType
IFCEXPORTAS
IfcExportAs
IfcDistributionControlElement
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
n/a
MATERIAL
Material
ABS V0 plastic + polycarbonate
DIA
Dia
93.000 mm
DEPTH
Depth
121.000 mm
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Pr_75_75_30_97
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
FireAlarmDevices
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/FNS_320_Data_sheet_enUS_1308070027.pdf
PLANNINGTOOLS
PlanningTools
http://resource.boschsecurity.com/software/Release_4.5_Software_PSW_4.5.100_all_36028809325013771.zip
MODELNUMBER
ModelNumber
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/FNS_320_Installation_Manual_all_1308066699.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a