fire products detector avenar 4000 fap 425 dotc r dual optical thermal chemical detector
Bosch Security
Powered by
CAD모델 다운로드
CAD 다운로드
미리보기
3D
2D
CAD모델 선택
{bosch_security/fire_products_detector_avenar_4000.prj},{NB=fire_products_detector_avenar_4000_fap_425_dotc_r_dual_optical_thermal_chemical_detector},{NAME=fire_products_detector_avenar_4000_fap_425_dotc_r_dual_optical_thermal_chemical_detector},{OPERATONALVOLTAGE=15.000},{MAXMONITORINGAREA=120.000},{MAXINSTALLATIONHEIGHT=16000.000},{VORGABEANSICHT=1219.200},{RADIUS=60.000},{HEIGHT=63.500},{CIRCLEOUT=1.000},{CIRCLEIN=1.000},{SHA256=qGz+SHp6mKW2PlHsvwsfQZfrXBus1W/14j7G9ys2vW4=},{RFAFILE=fire_products_detector_avenar_4000},{INAME=fire_products_detector_avenar_4000_fap_425_dotc_r_dual_optical_thermal_chemical_detector},{VARIANTNAME=FAP-425-DOTC-R_Dual-Optical/Thermal/Chemical Detector},{IFCEXPORTTYPE=IfcAlarmType}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Bosch Security
Description
Fire Products Detector Avenar 4000
Bill of material
fire_products_detector_avenar_4000_fap_425_dotc_r_dual_optical_thermal_chemical_detector
VARIANTNAME
FAP-425-DOTC-R_Dual-Optical/Thermal/Chemical Detector
FAP-425-DOTC-R_Dual-Optical/Thermal/Chemical Detector
IFCEXPORTTYPE
IfcExportType
IfcAlarmType
IFCEXPORTAS
IfcExportAs
IfcDistributionControlElement
OPERATONALVOLTAGE
Operatonal Voltage
15.000
V
OPERATINGVOLTAGERANGE
Operating voltage range
15 V DC to 33 V DC
INDICATOROUTPUT
Indicator output
Open collector connects 0 V over 1.5 kΩ through, max. 15 mA 1.5 kΩ through, max. 15 mA
CURRENTCONSUMPTION
Current consumption
< 0.55 mA
ALARMOUTPUT
Alarm output
Per data word by two-wire signal line
MAXMONITORINGAREA
Max Monitoring Area
120.000
120.000
m²
MAXINSTALLATIONHEIGHT
Max Installation Height
16000.000
16000.000
mm
VORGABEANSICHT
Vorgabe-Ansicht
1219.200
mm
WEIGHTWITHOUTWITHPACKAGING
Weight (Without / With packaging)
Approx. 80 g / Approx. 120 g
ASSEMBLYCOMPONENT02
Assembly Component 02
Heat detector (thermal differential / thermal maximum) with rotaries
Heat detector (thermal differential / thermal maximum) with rotaries
ASSEMBLYCOMPONENT01
Assembly Component 01
MS 400 Detector Base with Bosch Logo
RADIUS
Radius
60.000
mm
HEIGHT
Height
63.500
mm
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a
BESCHREIBUNG
Beschreibung
Analog addressable detector with two optical sensors, one thermal and one chemical sensor, manually and automatically addressable.
Analog addressable detector with two optical sensors, one thermal and one chemical sensor, manually and automatically addressable.
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/AVENAR_detector_4000_Operation_Manual_enUS_18228443019.pdf
BAUELEMENT
Bauelement
n/a
HERSTELLER
Hersteller
Bosch Security Systems
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
MODELL
Modell
n/a
MODELNUMBER
ModelNumber
F.01U.280.451
F.01U.280.451
PLANNINGTOOLS
PlanningTools
http://resource.boschsecurity.com/software/Release_4.5_Software_PSW_4.5.100_all_36028809325013771.zip
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/FAP_425_Data_sheet_enUS_18112146443.pdf
UNICLASS2015CODE
Uniclass2015Code
Pr_75_75_30
Pr_75_75_30
VERSION
Version
1
CIRCLEOUT
Circle Out
1.000
1.000
CIRCLEIN
Circle In
1.000
1.000