Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bosch Security
Description
Fire Products Manual Call Points Largetype
Bill of material
fire_products_manualcallpoints_largetype_fmc_210_dm_g_y_manual_call_point_indoor_yellow
VARIANTNAME
IFCEXPORTTYPE
IfcExportType
IfcAlarmType
IFCEXPORTAS
IfcExportAs
IfcDistributionControlElement
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
MATERIAL
Material
ASA plastic
WIDTH
Width
135.000 mm
HEIGHT
Height
135.000 mm
DEPTH
Depth
40.000 mm
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Pr_75_75_30_50
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
FireAlarmDevices
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/FMC_210_DM_Data_sheet_enUS_1289720971.pdf
PLANNINGTOOLS
PlanningTools
http://resource.boschsecurity.com/software/Release_4.5_Software_PSW_4.5.100_all_36028809325013771.zip
MODELNUMBER
ModelNumber
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/FMC_210_DM_G_B_FMC_2_Installation_Manual_all_1289707915.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a