Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bosch Security
Description
Fire Products Remote Keypad FMR 5000-C
Bill of material
fire_products_remotekeypad_fmr_5000c_fmr_5000_c_07_remote_keypad_ro_en
VARIANTNAME
IFCEXPORTAS
IfcExportAs
IfcDistributionControlElement
IFCEXPORTTYPE
IfcExportType
IfcAlarmType
OPERATINGVOLTAGERANGE
Operating voltage range
11 V DC to 30 V DC
OPERATINGVOLTAGE
Operating Voltage
15.000 V
MAXRESISTANCE
Max. resistance
18 Ω
MAXCURRENTCONSUMPTIONSTANDBY
Max. current consumption - Standby
130 mA @ 24 V DC
MAXCURRENTCONSUMPTIONALARM
Max. current consumption - Alarm
225 mA @ 24 V DC
MAXCABLELENGTHWHENNETWORKING
Max. cable length when networking
1000 m - depending on configuration, topology and cable type
VORGABEANSICHT
Vorgabe-Ansicht
1219.200 mm
WEIGHT
Weight
ca. 3 kg
OPERATINGELEMENT
Operating element
Touch screen
INTERFACES
Interfaces
CAN1, CAN2, Ethernet, 100BaseTX, USB, RS232 100BaseTX, USB, RS232
FIXEDOPERATINGELEMENTS
Fixed operating elements
22 keys
FIXEDDISPLAYELEMENTS
Fixed display elements
11 LEDs
DISPLAYELEMENT
Display element
14.5 cm (5.7") LCD display
MATERIAL
Material
Plastic
WIDTH
Width
340.000 mm
THICKNESS
Thickness
87.200 mm
LCDDISPLAYWIDTH
LCD display width
116.000 mm
LCDDISPLAYHEIGHT
LCD display height
86.000 mm
HEIGHT
Height
280.000 mm
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a
BESCHREIBUNG
Beschreibung
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/Installation_Manual_all_10161253387.pdf
BAUELEMENT
Bauelement
n/a
HERSTELLER
Hersteller
Bosch Security Systems
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
MODELL
Modell
n/a
MODELNUMBER
ModelNumber
PLANNINGTOOLS
PlanningTools
http://resource.boschsecurity.com/software/Release_4.5_Software_PSW_4.5.100_all_36028809325013771.zip
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/FMR_5000_C_Data_sheet_enUS_10161274379.pdf
TYPENKOMMENTARE
Typenkommentare
n/a
URL
n/a
UNICLASS2015CODE
Uniclass2015Code
Pr_75_75_30
VERSION
Version
1