Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
FNA C G - Fischer nail anchor FNA C with thread - highly corrosion-resistant steel
Bill of material
Fischer FNA 6 x 30 M6/5 C 77809
IDNR
Identnumber
TYP
Type
FNA 6 x 30 M6/5 C
ART
Art.-No.
77809
PZ
8
D
German Approval (DIBt)
+
D0
Drill
6 Ø mm
TD
Min. drill hole depth for through fixings
50 mm
HEF
Effect. anchoring depth
30 mm
L
Fixing length
52 mm
TFIX
Max. usable length
5 mm
T
Usable length
mm
Enter value for T
Usable length
mm
cm
inch
ft
M
Thread
M 6
SW
Width across nut
10 mm
V
Quantity per box [pcs.]
100