Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
FNA OE - Fischer nail anchor FNA with eye
Bill of material
Fischer FNA 6 x 30 OE 50922
IDNR
Identnumber
TYP
Type
FNA 6 x 30 OE
ART
Art.-No.
50922
PZ
7
D
German Approval (DIBt)
+
D0
Drill
6 Ø mm
T
Min. drill hole depth
45 mm
HEF
Effect. anchoring depth
30 mm
L
Fixing length
64 mm
V
Quantity per box [pcs.]
50