Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
FNA S - Fischer nail anchor FNA for rail fixing
Bill of material
Fischer FNA 6 x 40 S 50947
IDNR
Identnumber
TYP
Type
FNA 6 x 40 S
ART
Art.-No.
50947
PZ
0
D
German Approval (DIBt)
+
D0
Drill
6 Ø mm
T
Min. drill hole depth
60 mm
HEF
Effect. anchoring depth
40 mm
L
Fixing length
55 mm
V
Quantity per box [pcs.]
50