카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
G1026 Exercise Apparatus Weight Training Multi Station
Bill of material
g1026_exercise_apparatus_weight_training_multi_station
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
G1026
VARNOMINALWIDTH
Nominal width
4880
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
dea2f846-53c3-4331-9924-9d0ca127e32b
VARDESCRIPTION
Description
Multi-station weight training apparatus for physical development and rehabilitation. Unit features a variety of benches, pull bars, supports and seats grouped around a central frame containing one or more weight stacks. Each station is designed to exercise specific muscle groups. A person can perform an extensive weight training routine by moving around the apparatus from station to station. More than one person can use the apparatus simultaneously by training at different stations. The number and types of exercises available depend on the specific model of equipment chosen. Greater system weight capacities for high level athletic competition training are available on some models. The room ceiling may have to be raised to accommodate this equipment. The database specifications refer to a higher end system with a large number of training stations and a standard weight set.