Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Spelsberg
Description
GAS
Bill of material
07031001
MD01
VAR__MANUID_
07031001
DESCSHORT
Short Description
GAS
DESCLONG
Long Description
External hinge, for retrofitting the enclosure cover to a hinged door, for GTi housing, The assembly is performed on the exterior of the flange, Set = 2 pcs.<br /><strong>Dimensions: </strong>40 x 30 x 60,5 mm
INTNO
International product number
4013902050628
MANUID
Product number of the Manufacturer
07031001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GAS
EF000139
EV006034
EF002169
EV000139
EF002642
90
EF002643
false
EF002644
true
EF002645
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0724
LENGTH
30
WIDTH
40
DEPTH
60.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04