Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GBT 2
Bill of material
07104201
MD01
VAR__MANUID_
07104201
DESCSHORT
Short Description
GBT 2
DESCLONG
Long Description
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set, <br /><strong>Dimensions: </strong>301 x 301 x 2 mm
INTNO
International product number
4013902338740
MANUID
Product number of the Manufacturer
07104201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GBT 2
EF000215
EV008943
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.096
LENGTH
301
WIDTH
301
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
39219055
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04