Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GDB111.1E/KN_S55499-D190
Bill of material
GDB111.1E/KN Stellantrieb(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GDB111.1E/KN actuator
SA110ID05
Typ (ASN)
GDB111.1E/KN
LODLEVEL
Level of detail
PREVIEW
Preview
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.60 kg
SA71006ID04
Length
68.00 mm
SA71006ID05
Width
59.50 mm
SA71006ID06
Height
137.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D190
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55499-D190
SA810ID04
Datanorm number
S55499-D190
SA810ID06
GTIN number
7612914105721
SA810ID10
Description text
Air damper rotary actuators 5 Nm without spring return
SA810ID14
Quantity unit
PCE
SA810ID15
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210607
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21