Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GEB141.1E_S55499-D329
Bill of material
GEB141.1E Stellantrieb(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GEB141.1E Damper actuator
SA110ID05
Typ (ASN)
GEB141.1E
LODLEVEL
Level of detail
PREVIEW
Preview
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
V
SA700ID08
maximum operating voltage (upper functioning limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
70.00 °C
SA700ID22
minimum temperature of medium
-32.00 °C
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
1.10 kg
SA71006ID04
Length
82.00 mm
SA71006ID05
Width
63.00 mm
SA71006ID06
Height
192.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D329
SA810ID03
Manufacturer’s reference number
S55499-D329
SA810ID04
Datanorm number
S55499-D329
SA810ID06
GTIN number
7612914115225
SA810ID10
Description text
Rotary air damper actuators 20 Nm, without spring return
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210607
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-35 15 00
OMNICLASS
OmniClass title
Electric Motors
UNICLASSC
Uniclass code
Pr_75_50_18_21