Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GEB161.1E/MO_S55499-D663
Bill of material
S55499-D663
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA110ID05
Typ (ASN)
GEB161.1E/MO
SA700ID04
Product name
GEB161.1E/MO Damper Actuator Modbus
PREVIEW
Preview
LODLEVEL
Level of detail
SA810ID03
Manufacturer’s reference number
S55499-D663
SA810ID04
Datanorm number
S55499-D663
SA500ID03
Range of application
SA300ID03
Mechanical power transmission
SA700ID05
nominal/operating voltage
24
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
minimum operating voltage (lower functional limit)
V
SA700ID08
max. operating voltage (lower functional limit)
V
SA810ID06
GTIN number
4047625016715
SA700ID12
maximum power consumption AC (in starting state)
W
SA700ID14
power consumption DC (in operation)
SA810ID10
Description text
Rotary air damper actuators 20 Nm, Modbus RTU, without spring return
SA110ID04
Product description
GEB..
SA700ID09
nominal frequency (according to DIN EN 50160)
Hz
SA700ID10
power consumption AC at operating voltage
VA
SA700ID20
maximum temperature of medium
°C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID24
maximum ambient temperature
55 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID29
Protection class
IP54
SA700ID37
motor thermostatic switch
Nein
SA700ID38
lock against rotation
no
SA810ID07
Media connection number
20
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
LINK
Product link
http://www.siemens.com/btproduct?S55499-D663
SA960ID03
20
SA960ID04
3L
SA960ID08
http://www.siemens.com/btproduct?S55499-D663
SA010ID01
Record type
010
SA010ID02
Sheet number of the guideline
24
SA100ID01
Record type
100
SA100ID02
Index
1
SA110ID01
Record type
110
SA110ID02
Index
11
SA700ID01
Record type
700
SA700ID02
Index
20
SA700ID05_
1
SA700ID06_
3
SA700ID09_
SA700ID27_
0
SA700ID37_
0
SA700ID38_
0
SA800ID01
Record type
800
SA800ID02
Index
1
SA810ID01
Record type
810
SA810ID02
Index
20
SA810ID09
Order quantity (multiplicator)
1
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA810ID17
Product cannot be ordered individually
0
LODLEVEL_DEU
0,'None'
LINK_DEU
http://www.siemens.com/btproduct?S55499-D663
SA700ID22
Minimum temperature of medium
SA810ID003
S55499-D663_
BTDATSPOINT1
BT_DataPointIdComponent1
can be filled
BTDATAPIONT2
BT_DataPointIdComponent2
can be filled
BTFUNKTI1
BT_FunctionComponent1
can be filled
BTFUNCTION
BT_Function
can be filled
BTFUNKTI2
BT_FunctionComponent2
can be filled
SA700ID32
Weight (net)
0.000 kg
SA71006ID04
Plastic
0.000 mm
SA71006ID05
Depth
0.000 mm
SA71006ID06
Height
0.000 mm
SA010ID12
20220816
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
SA740ID04
Approval markings