Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEI 3
Bill of material
07105301
MD01
VAR__MANUID_
07105301
DESCSHORT
Short Description
GEI 3
DESCLONG
Long Description
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm, <br /><strong>Dimensions: </strong>420 x 300 x 6 mm
INTNO
International product number
4013902339020
MANUID
Product number of the Manufacturer
07105301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEI 3
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.100
LENGTH
300
WIDTH
420
DEPTH
6
CUSTOMS_TARIFF_NUMBER1
39204990
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04