Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS ABL-40/ES
Bill of material
72007601
MD01
VAR__MANUID_
72007601
DESCSHORT
Short Description
GEOS ABL-40/ES
DESCLONG
Long Description
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set = 4 pieces, Wall distance 40 mm<br /><strong>Dimensions: </strong>35 x 90 x 38,5 mm
INTNO
International product number
4013902643738
MANUID
Product number of the Manufacturer
72007601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS ABL-40/ES
EF000215
EV001212
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.3749
LENGTH
90
WIDTH
35
DEPTH
38.500
CUSTOMS_TARIFF_NUMBER1
73269098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04