Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L EPD-3030
Bill of material
72101601
MD01
VAR__MANUID_
72101601
DESCSHORT
Short Description
GEOS-L EPD-3030
DESCLONG
Long Description
Installation board made of insulating material for mounting on the inside of the cover of empty enclosures, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm, for GEOS-L 3030-18 to 22<br /><strong>Dimensions: </strong>276 x 276 x 4 mm
INTNO
International product number
4013902632435
MANUID
Product number of the Manufacturer
72101601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L EPD-3030
EF000215
EV008943
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.448
LENGTH
276
WIDTH
276
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04