Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L TW 30-22
Bill of material
72103301
MD01
VAR__MANUID_
72103301
DESCSHORT
Short Description
GEOS-L TW 30-22
DESCLONG
Long Description
Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure, for GEOS-L 3030-22, GEOS-L 3040-22<br /><strong>Dimensions: </strong>270 x 156 x 2,5 mm
INTNO
International product number
4013902614523
MANUID
Product number of the Manufacturer
72103301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L TW 30-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.245
LENGTH
156
WIDTH
270
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04