Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MHU-18
Bill of material
72002601
MD01
VAR__MANUID_
72002601
DESCSHORT
Short Description
GEOS MHU-18
DESCLONG
Long Description
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces, for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18<br /><strong>Dimensions: </strong>39 x 75 x 109,5 mm
INTNO
International product number
4013902646609
MANUID
Product number of the Manufacturer
72002601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MHU-18
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.197
LENGTH
75
WIDTH
39
DEPTH
109.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04