Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35/15-327
Bill of material
72003901
MD01
VAR__MANUID_
72003901
DESCSHORT
Short Description
GEOS NS35/15-327
DESCLONG
Long Description
Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible, Length 327 mm, Height 15 mm<br /><strong>Dimensions: </strong>35 x 327 x 15 mm
INTNO
International product number
4013902640317
MANUID
Product number of the Manufacturer
72003901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35/15-327
EF000010
EV005272
EF000040
15
EF000139
EV000283
EF000386
1.5
EF001438
327
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.224
LENGTH
327
WIDTH
35
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04