Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35/15-450
Bill of material
72003801
MD01
VAR__MANUID_
72003801
DESCSHORT
Short Description
GEOS NS35/15-450
DESCLONG
Long Description
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different heights possible, for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 15 mm<br /><strong>Dimensions: </strong>35 x 450 x 15 mm
INTNO
International product number
4013902640287
MANUID
Product number of the Manufacturer
72003801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35/15-450
EF000010
EV005272
EF000040
15
EF000139
EV000283
EF000386
1.5
EF001438
450
EF001457
EV005294
EF002169
EV000179
EF002677
350
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.312
LENGTH
450
WIDTH
35
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04