您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
72008101
Spelsberg
Outdoor enclosure
Accessories
Empty enclosure accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15486717/24me03-15486719/24me04-1000052912/72008101.prj},{NB=72008101},{MANUID=72008101},{EF000040=7.5},{EF000386=1},{EF001438=200},{QUANTITYMIN=1},{WEIGHT=0.077},{LENGTH=200},{WIDTH=35},{DEPTH=7.5},{CUSTOMS_TARIFF_NUMBER1=73089098},{MD01=../../../_pool_/fd/5b/pho_pro_72008101_sall_acadenas_v1.png},{VAR__MANUID_=72008101},{DESCSHORT=GEOS NS35-200},{DESCLONG=Normschiene nach DIN EN 60715, 35 mm Breite, inkl. Befestigungsschrauben, zur Montage auf GEOS Montagehalter MHU, für GEOS-L/-S 3030, GEOS-L/-S 3040, Länge 200 mm, Höhe 7,5 mm<br /><strong>Abmessungen: </strong>35 x 200 x 7,5 mm},{INTNO=4013902646722},{MANUNAME=Spelsberg},{MANUTYPEDESC=GEOS NS35-200},{EF000010=EV005273},{EF000139=EV000283},{EF001457=EV001607},{EF002169=EV000179},{EF002677=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35-200
Bill of material
72008101
MD01
VAR__MANUID_
72008101
DESCSHORT
Short Description
GEOS NS35-200
DESCLONG
Long Description
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on GEOS mounting holder MHU, for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm<br /><strong>Dimensions: </strong>35 x 200 x 7,5 mm
INTNO
International product number
4013902646722
MANUID
Product number of the Manufacturer
72008101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35-200
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
200
EF001457
EV001607
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.077
LENGTH
200
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04