Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S DRS-SZ
Bill of material
72205501
MD01
VAR__MANUID_
72205501
DESCSHORT
Short Description
GEOS-S DRS-SZ
DESCLONG
Long Description
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces, Countersunk slot<br /><strong>Dimensions: </strong>214 x 111 x 20 mm
INTNO
International product number
4013902635672
MANUID
Product number of the Manufacturer
72205501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S DRS-SZ
EF001163
false
EF001164
false
EF001165
EV009706
EF004462
EV001412
EF009216
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0615
LENGTH
111
WIDTH
214
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04