Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPT 5040
Bill of material
72202701
MD01
VAR__MANUID_
72202701
DESCSHORT
Short Description
GEOS-S EPT 5040
DESCLONG
Long Description
Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws, for individual use, e.g. for installation of indicating elements and displays, material thickness: 4 mm, for GEOS-S 5040-22<br /><strong>Dimensions: </strong>175 x 325 x 4 mm
INTNO
International product number
4013902644797
MANUID
Product number of the Manufacturer
72202701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPT 5040
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.358
LENGTH
325
WIDTH
175
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04