Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GG505S - Fail-safe inductive sensors
Bill of material
GG505S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GG505S: Fail-safe inductive sensor; M18 x 1 / L = 90 mm; clock signal; DC; M12 C
DESCLONG
Long Description
Fail-safe inductive sensor; M18 x 1 / L = 90 mm; clock signal; DC; M12 Connector; IP 68; IP 69K; (to EN 60529); Ambient temperature -25...70 °C
BN
Bestellnummer
GG505S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIGA-4015-US /V4A
ERPGRSUPPLIER
ERP Group Supplier
A4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1