Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
GG855S - all inductive sensors
Bill of material
GG855S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GG855S: Fail-safe inductive sensor; M18 x 1 / L = 60 mm; Enable zone > 7.5 mm; S
DESCLONG
Long Description
Fail-safe inductive sensor; M18 x 1 / L = 60 mm; Enable zone > 7.5 mm; SIL 2; 2 x OSSD (A1 and A2); DC; PNP; M12 Connector; IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); Ambient temperature -40...85 °C
BN
Bestellnummer
GG855S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet