Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GG855S - all inductive sensors
Bill of material
GG855S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GG855S: Fail-safe inductive sensor; M18 x 1 / L = 60 mm; Enable zone > 7.5 mm; S
DESCLONG
Long Description
Fail-safe inductive sensor; M18 x 1 / L = 60 mm; Enable zone > 7.5 mm; SIL 2; 2 x OSSD (A1 and A2); DC; PNP; M12 Connector; IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); Ambient temperature -40...85 °C
BN
Bestellnummer
GG855S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIGK4005B2PO/SIL2/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1