您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
GHG7450201R0002
Eaton Crouse-Hinds
EU products
Terminal boxes in molded plastic
Ex terminal box GHG 74
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{coopercrousehinds/eu_products/d_2_terminal_box/d_2_4_terminal_box/terminal_box_745_inter_asmtab.prj},{NB=GHG7450201R0002_8},{IDNR=GHG7450201R0002},{NBALG=GHG7450201R0002},{LOD=1},{NT=Intermediate motor terminal box for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*},{T2=BVS 12 ATEX E 118 X},{T3=IECEx BVS 12.0071X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland},{T12=up to 35 mm² oder max. 70 mm²},{T13=glass-fibre reinforced polyester},{T14=3.0},{T15=black},{T16=1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland, terminals: 4 x 35 mm² , screw terminals, PE-rail: 1 x 1x35 mm²},{VERS=2},{PPATH=assemblies/d_2_4_asmtpl.prj},{PRA=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
GHG 745 Intermediate motor - Intermediate motor terminal box GHG 746 for Zone 1/21
Bill of material
GHG7450201R0002
IDNR
Ident number
GHG7450201R0002
GHG7450201R0002
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
NT
Description
Intermediate motor terminal box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*
T2
EC-Type Examination Certificate
BVS 12 ATEX E 118 X
T3
IECEx Certificate of Conformity
IECEx BVS 12.0071X
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland
T12
Connecting terminals
up to 35 mm² oder max. 70 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
3.0
3.0
kg
T15
Colour
black
T16
Product description
1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland, terminals: 4 x 35 mm² , screw terminals, PE-rail: 1 x 1x35 mm²
1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland, terminals: 4 x 35 mm² , screw terminals, PE-rail: 1 x 1x35 mm²