Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GLA161.1E_S55499-D616
Bill of material
S55499-D616
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
GLA161.1E 90s Damper actuator
SA110ID05
Typ (ASN)
GLA161.1E
LODLEVEL
PREVIEW
Preview
SA500ID03
Range of application
SA300ID03
Mechanical power transmission
SA700ID05
nominal/operating voltage
24
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functional limit)
V
SA700ID08
max. operating voltage (lower functional limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
W
SA700ID14
power consumption DC (in operation)
SA700ID29
Protection class
IP 54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
°C
SA700ID22
Minimum temperature of medium
SA700ID24
maximum ambient temperature
55 °C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID26
allowable ambient humidity (in operation)
% rF
SA700ID27
condensation allowable
no
SA700ID32
Weight (net)
0.000 kg
SA71006ID04
Plastic
0.000 mm
SA71006ID05
Depth
0.000 mm
SA71006ID06
Height
0.000 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D616
SA810ID03
Manufacturer’s reference number
S55499-D616
SA810ID04
Datanorm number
S55499-D616
SA810ID06
GTIN number
4047625011161
SA810ID10
Description text
Air damper actuators GLA..1E
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_94