Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Spelsberg
Description
GME 2
Bill of material
07106201
MD01
VAR__MANUID_
07106201
DESCSHORT
Short Description
GME 2
DESCLONG
Long Description
Measuring plate, Insulating material, for installation of measuring instruments in the enclosure, Material thickness: 6 mm, 4 x 72 x 72 mm and voltmeter switch<br /><strong>Dimensions: </strong>300 x 300 x 6 mm
INTNO
International product number
4013902858798
MANUID
Product number of the Manufacturer
07106201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GME 2
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.6044
LENGTH
300
WIDTH
300
DEPTH
6
CUSTOMS_TARIFF_NUMBER1
39204990
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04