피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
07100201
Spelsberg
GTi ISO Insulated distribution box
Accessories
Housing accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-1000049636/24me03-1000049678/24me04-1000049701/07100201.prj},{NB=07100201},{MD01=../../../_pool_/3a/70/pho_pro_07100201_sall_acadenas_v1.png},{VAR__MANUID_=07100201},{DESCSHORT=GMS 2},{DESCLONG=Montageplatte, Stahlblech, verzinkt, Stärke 2 mm, mit Befestigungsset , <br /><strong>Abmessungen: </strong>260 x 260 x 2 mm},{INTNO=4013902050796},{MANUID=07100201},{MANUNAME=Spelsberg},{MANUTYPEDESC=GMS 2},{EF000008=260},{EF000040=2},{EF000115=false},{EF000139=EV006034},{EF002169=EV000139},{QUANTITYMIN=1},{WEIGHT=1.087},{LENGTH=260},{WIDTH=260},{DEPTH=2},{CUSTOMS_TARIFF_NUMBER1=73089059},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=BE},{MD04=MD04},{MD04_ENG=https://www.spelsberg.com/p/07100201},{MD04_DEU=https://www.spelsberg.de/p/07100201}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMS 2
Bill of material
07100201
MD01
VAR__MANUID_
07100201
DESCSHORT
Short Description
GMS 2
DESCLONG
Long Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit , <br /><strong>Dimensions: </strong>260 x 260 x 2 mm
INTNO
International product number
4013902050796
MANUID
Product number of the Manufacturer
07100201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMS 2
EF000008
260
EF000040
2
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.087
LENGTH
260
WIDTH
260
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04