Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMU PA M25
Bill of material
20842501
MD01
VAR__MANUID_
20842501
DESCSHORT
Short Description
GMU PA M25
DESCLONG
Long Description
Lock nut for metric twist nipple and cable glands, polyamide, Thread M25x1.5<br /><strong>Dimensions: </strong>36 x 36 x 6 mm
INTNO
International product number
4013902012510
MANUID
Product number of the Manufacturer
20842501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMU PA M25
EF000007
EV000270
EF000025
true
EF000040
6
EF000051
EV008879
EF000084
true
EF000139
EV006034
EF001210
true
EF001257
EV000402
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF006304
false
EF007838
EV000154
EF007839
25
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0025
LENGTH
36
WIDTH
36
DEPTH
6
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04