Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMU PA M50
Bill of material
20845001
MD01
VAR__MANUID_
20845001
DESCSHORT
Short Description
GMU PA M50
DESCLONG
Long Description
Lock nut for metric twist nipple and cable glands, polyamide, Thread M50x1.5<br /><strong>Dimensions: </strong>67 x 67 x 8 mm
INTNO
International product number
4013902859658
MANUID
Product number of the Manufacturer
20845001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMU PA M50
EF000007
EV000270
EF000025
true
EF000040
8
EF000051
EV008879
EF000084
true
EF000139
EV006034
EF001210
true
EF001257
EV000402
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF006304
false
EF007838
EV000154
EF007839
50
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0107
LENGTH
67
WIDTH
67
DEPTH
8
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04