Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Spelsberg
Description
GNA 7310
Bill of material
03331001
MD01
VAR__MANUID_
03331001
DESCSHORT
Short Description
GNA 7310
DESCLONG
Long Description
Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for photovoltaic systems and combined heat and power plants, rated current of the circuit-breaker 160 A, ICu: 50 kA (415V), LS/I trip unit setting range: 64-160 A, rated power: 100 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. with GFS 14-m flange set and two GFL 381-m flanges (3xM63/M50/M40) for closing the sides of the enclosure, can be individually extended with additional GTi enclosure solutions, 3-pole for TN-S, TN-C, TN-C-S - Systems, <br />MCCB connections: M6 screw terminal, PE/N - Terminals: Clamp terminal 2 x 50 mm²<br /><strong>Dimensions: </strong>640 x 640 x 254 mm
INTNO
International product number
4013902690329
MANUID
Product number of the Manufacturer
03331001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GNA 7310
EF000001
160
EF000008
640
EF000040
254
EF000049
640
EF001126
false
EF001391
3
EF002384
64
EF005601
false
EF005621
50
EF006078
400
EF006233
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
12.300
LENGTH
640
WIDTH
640
DEPTH
254
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04