Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
BIMcatalogs.net DEMO
Description
Greenblueurbanltd Cellstrcsoilsym Stratacell
Bill of material
greenblueurbanltd_cellstrcsoilsym_stratacell_nbs_greenblueurbanltd_cellularstructuralsoilsystem_stratacell
VARIANTNAME
NBS_GreenBlueUrbanLtd_CellularStructuralSoilSystem_StrataCell
VARWEIGHT
Weight
3.86 kg
VARVOIDSVOLUME
VoidsVolume
94%
VARTENSIONINGDEVICES
TensioningDevices
n/a
VARLOADCAPACITYOPTIONS
LoadCapacityOptions
250 kPa (GLSCM30A), 550 kPa (GLSCMA)
VARFRAME
Frame
Advanced glass reinforced polymer
VARFIXINGS
Fixings
n/a
VARENVIRONMENTALPRODUCTDECLARATION
EnvironmentalProductDeclaration
Manufactured in the UK from 100% recycled material.
VARVERSION
Version
1
VARUNICLASS2
Uniclass2
45-33-64/472
VARREVISION
Revision
n/a
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-40-65/360
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
Cellular structural soil system
VARMANUFACTURERURL
ManufacturerURL
www.greenblueurban.com
VARMANUFACTURERNAME
ManufacturerName
GreenBlue Urban Ltd
VARTHERMALTRANSMITTANCE
ThermalTransmittance
0
VARREFERENCE
Reference
n/a
VARLOADBEARING
LoadBearing
1
VARISEXTERNAL
IsExternal
0
VARIFCEXPORTTYPE
IfcExportType
NOTDEFINED
VARIFCEXPORTAS
IfcExportAs
IfcBuildingElementProxyType
VARFIRERATING
FireRating
n/a
VARNOMINALWIDTH
NominalWidth
500.00000076 mm
VARNOMINALLENGTH
NominalLength
500.00000076 mm
VARNOMINALHEIGHT
NominalHeight
250.00000038 mm
VARMANUFACTURER
Manufacturer
www.greenblueurban.com
VARDESCRIPTION
Description
Engineered soil structure system
VARWARRANTYSTARTDATE
WarrantyStartDate
1900-12-31T23:59:59
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
n/a
VARWARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
n/a
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
year
VARWARRANTYDURATIONPARTS
WarrantyDurationParts
n/a
VARWARRANTYDURATIONLABOR
WarrantyDurationLabor
n/a
VARWARRANTYDESCRIPTION
WarrantyDescription
n/a
VARTAGNUMBER
TagNumber
n/a
VARSUSTAINABILITYPERFORMANCE
SustainabilityPerformance
n/a
VARSIZE
Size
500 x 500 x 250 mm
VARSHAPE
Shape
Octagonal
VARSERIALNUMBER
SerialNumber
n/a
VARREPLACEMENTCOST
ReplacementCost
n/a
VARMODELREFERENCE
ModelReference
StrataCell
VARMODELNUMBER
ModelNumber
n/a
VARMATERIAL
Material
100% reciycled advanced glass reinforced polymer
VARINSTALLATIONDATE
InstallationDate
1900-12-31T23:59:59
VARGRADE
Grade
n/a
VARFINISH
Finish
Natural
VARFEATURES
Features
Integrated matrix, excellent modular strength
VAREXPECTEDLIFE
ExpectedLife
100 years
VARDURATIONUNIT
DurationUnit
year
VARCONSTITUENTS
Constituents
n/a
VARCOLOR
Color
Black
VARCODEPERFORMANCE
CodePerformance
n/a
VARCATEGORY
Category
n/a
VARBARCODE
BarCode
n/a
VARASSETTYPE
AssetType
Fixed
VARASSETIDENTIFIER
AssetIdentifier
n/a
VARACCESSIBILITYPERFORMANCE
AccessibilityPerformance
n/a