Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST15I5Z 1P1 V - Intermediate coupling
Bill of material
91.050.6053.0
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Connector
POLZAHL
Number of poles
5
VERTEILERART
Intermediate coupling
Zwischenkupplung
BEMESSUNGSSTROM
Rated current
16 A
BEMESSUNGSSPANN
Rated voltage
250 V
LAENGE
Length
32.4 mm
HOEHE
Height
12.5 mm
BREITE
Width
32.0 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE4
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards